Back to overview

Maximum performance for your visualization task - with Visu+

Larger systems, faster clocking, shorter product cycles - the trends in automation are calling for powerful interfaces for operation and monitoring. Visu+ is the visualization software for all areas of application relating to the monitoring and control of systems. It offers full SCADA functionality and is open to all controller classes. Visu+ runs on HMI devices or industrial PCs.

Efficient monitoring with graphics

Clear and efficient monitoring - thanks to powerful software with intuitive operation

Clear and efficient monitoring - thanks to powerful software with intuitive operation

With Visu+ you can extend your monitoring functions with the ability to display trends or set alarms. You can also acquire and log operating data and communicate with databases or Enterprise Resource Planning (ERP) systems. The software also provides useful features for your automation task:

Easy handling

  • Clearly arranged and intuitive development interface
  • Quick selection of the visualization elements using drag & drop
  • Comprehensive object libraries integrated for various industries

Worldwide access

  • Worldwide access to systems thanks to web capability
  • Data can be called via web client, for example with a cell phone

Maximum security

  • Data encryption by means of integrated algorithm
  • Password-secured user management monitors and controls both local and external access

Consistent information flow

  • Easy connection to existing databases and integration into ERP systems
  • Quality assessment thanks to detailed tracking of individual batches

Numerous fields of application

  • Visu+ runs on small-scale ARM platforms or on multiple processor server systems
  • As a full SCADA system, Visu+ is suitable for use in the control room or for the Windows CE terminal directly on the machine

Back to overview
Further information