Back to overview

Reliable protection

Hybrid motor starters with short-circuit protection

Integrated fuse  

Four functions plus integrated fuse

The CONTACTRON hybrid motor starters meet coordination type II according to IEC/EN 60947-4-2.

This means: protection of personnel, machines, and systems – even in the event of short circuit. For subsequent operation, the fuses are simply replaced and the switching device is ready for operation again.