Back to overview

Connection methods

IDC displacement connection

IDC fast connection for single wires  

IDC fast connection for single wires

The IDC displacement connection from Phoenix Contact is the fastest connection for plug-in connectors.

Individual conductors no longer have to be stripped. When connected, an insulation displacement contact cuts through the conductor insulation and makes spring-loaded, vibration-resistant, and gas-tight contact with the litz wire.

The plug-in connectors with pin and socket contacts are available with metal or plastic knurl.

Back to top

Push-in spring connection

Method of operation of a push-in spring connection  

Method of operation of a push-in spring connection

Connect large cross sections with little effort thanks to the tool-free direct plug-in method from Phoenix Contact.

  • This connection is particularly user friendly thanks to the protection against operating errors.
  • The fixed, predefined cage of the combined springs provides stability for the connection: this prevents the conductor from slipping sideways.

 

Back to top

Screw connection with tension sleeve technology

Method of operation of a screw connection with tension sleeve technology  

Method of operation of a screw connection with tension sleeve technology

Connect demanding applications using the most commonly used connection method in the world. Very high contact force per contact surface can be achieved irrespective of the conductor cross section.

Even under difficult conditions, the connections remain stable and safe thanks to the use of high-grade copper alloys. This ensures a gas-tight contact point and permanently low contact resistance.

The integrated screw locking system (Reakdyn principle) prevents the loosening of the connection.

Back to top
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
Configurator

Configure products and solutions for your individual application.

Sensor/actuator boxes