Contacts

Optimum contacting

Optimum contacting

Whether for small or large conductors, for copper, fiber optics or compressed air – you will find the right contact for your application here.

Back to Contact inserts and contacts

Category

Search in Contacts

Show all products in this category

All you need to do is choose: Phoenix Contact offers various contacts for optimum crimp connection. Whether turned, rolled, gold-plated or silver-plated.

Your advantages

  • Comprehensive product range: e.g., for compressed air
  • Safety, thanks to high pull-out force
  • Contact resistance that is independent of the user, thanks to consistent crimp quality
  • Efficient processing of rolled contacts using a crimping machine

Crimp connection

Reliable contact: crimp connection  

Reliable contact: crimp connection

Consistent crimp quality and therefore constantly low contact resistance – these are the advantages of crimp technology.
Crimp connections are the ideal connection system for harsh ambient conditions, such as extreme temperature changes, shock, and aggressive atmospheres.
You can connect the wire/crimp contact quickly and easily using crimping pliers or a crimping machine:

  1. Strip the wire.
  2. Position the crimp contact in the crimping pliers.
  3. Insert the wire.
  4. Close the crimping pliers. And you're done!

Pin/socket contacts are available in various cross section ranges and with silver-plated and gold-plated surfaces.


Further information
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
Configurator

Configure products and solutions for your individual application.

Heavy-duty connectors