Axioline F - the block-based I/O system

Axioline F

Fast, robust, easy

Fast data acquisition and easy handling – even in the toughest conditions.

Back to I/O systems for the control cabinet (IP20)

Category

Search in Axioline F - the block-based I/O system

Show all products in this category

Axioline F is the block-based modular I/O system for the control cabinet. Open to all Ethernet-based communication protocols and available in various designs, Axioline F offers maximum flexibility.

Your advantages

  • Increased machine output, thanks to particularly fast and synchronous signal acquisition
  • Particularly robust mechanics, shock and vibration resistance withstand even the most adverse conditions and increase system availability
  • Installation time is reduced, thanks to fast wiring and easy handling

Axioline F – the specialist in the control cabinet

The Axioline F I/O system and its advantages
1Fast communication - optimum performance thanks to fast local bus speed
2Fast and intuitive wiring thanks to color coding of the contact points, even in the case of multi-conductor connection
3Easy connection of relays by means of system cabling (FLK)
4Integration of modules for low voltage without the need for additional measures to protect the insulation
5Individual and fast marking thanks to MARKING system printing systems
6

Robust mechanics - increased system availability thanks to particularly robust mechanics as well as shock and vibration resistance

7Fast module replacement with existing wiring
8

Easy installation - quick and easy station structure thanks to tool-free installation

From the component to the complete system

Axioline F gives you a modular I/O system for all requirements. Fast and synchronous signal acquisition increases your machine output, whether you are using a Phoenix Contact controller or operating in all common networks with a suitable bus coupler.

Implement safety applications with PROFIsafe or SafetyBridge Technology. We also offer a selection of I/O modules with the most diverse range of functions.

Axiocontrol controller, bus couplers, safe I/Os, and I/Os with a range of functions

Axiocontrol controller, bus couplers, safe I/Os, and I/Os with a range of functions

Axioline F is fast, robust, and easy

Video on the Axioline F I/O system

Axioline F – fast and robust in terms of both design and mechanics

Axioline F is the robust, modular I/O system. Transmit data in real time from the I/O level to the controller – the system is particularly resistant to interference and safe when it comes to EMC. Save time when connecting sensors and actuators. Benefit from easy handling.
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
Service


Axioline F I/O system

Features and options of the Axioline F I/O system


Axioline F - PROFINET

Starting up a PROFINET I/O station in the TIA Portal


Axioline F - IEC 61850

Configuring GOOSE communication