Product list Test terminal strips

Filter

9 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=]

Test terminal strip - UTWE 6/3+1 - 3069047

Test terminal strip, connection method: Screw connection, number of connections: 8, number of positions: 4, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 65.8 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6/4+1 - 3069048

Test terminal strip, connection method: Screw connection, number of connections: 10, number of positions: 5, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 74 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6/4+1 BI - 3070008

Test terminal strip, connection method: Screw connection, number of connections: 10, number of positions: 5, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 107 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6/5+1 - 3069049

Test terminal strip, connection method: Screw connection, number of connections: 12, number of positions: 6, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 82.3 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6/6+1 - 3069051

Test terminal strip, connection method: Screw connection, number of connections: 14, number of positions: 7, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 90.5 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6/6+1 BI - 3069996

Test terminal strip, connection method: Screw connection, number of connections: 14, number of positions: 7, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 139.5 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6/7+1 - 3069065

Test terminal strip, connection method: Screw connection, number of connections: 16, number of positions: 8, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 99 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6/8+1 - 3069064

Test terminal strip, connection method: Screw connection, number of connections: 18, number of positions: 9, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 107 mm, height: 81 mm, color: gray, mounting type: Wall mounting

Test terminal strip - UTWE 6/12+1 - 3069077

Test terminal strip, connection method: Screw connection, number of connections: 26, number of positions: 13, cross section:0.2 mm² - 10 mm², AWG: 24 - 8, width: 139.5 mm, height: 81 mm, color: gray, mounting type: Wall mounting

9 Results