Product list Coaxial contacts

Filter

4 Results

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Approval

Coaxial contact - HC-M-04-BU-KOAX-75 - 1686258

Coaxial contact, contact diameter: 4.8 mm, turned, Socket, contact material: Copper alloy, contact surface: gold-plated, connection cross section: 0.14 mm² ... 2.5 mm², Wave impedance: 75 Ω

Coaxial contact - HC-M-04-ST-KOAX-75 - 1686245

Coaxial contact, contact diameter: 4.8 mm, turned, Pin, contact material: Copper alloy, contact surface: gold-plated, connection cross section: 0.14 mm² ... 2.5 mm², Wave impedance: 75 Ω

Coaxial contact - HC-M-04-ST-KOAX-50 - 1676815

Coaxial contact, contact diameter: 4.8 mm, turned, Pin, contact material: Copper alloy, contact surface: gold-plated, connection cross section: 0.14 mm² ... 2.5 mm², Wave impedance: 50 Ω

Coaxial contact - HC-M-04-BU-KOAX-50 - 1676802

Coaxial contact, contact diameter: 4.8 mm, turned, Socket, contact material: Copper alloy, contact surface: gold-plated, connection cross section: 0.14 mm² ... 2.5 mm², Wave impedance: 50 Ω

4 Results