Product list Accessories

Filter

10 Results

Connection element - PACT MCR-CB-28-12 - 2277543

A copper sleeve for establishing a conductive connection for the horizontal installation of PACT current transformers. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer. Ø 28/12 mm for PACT MCR-V2-3015-60-...

Connection element - PACT MCR-CB-21-12 - 2277556

A copper sleeve for establishing a conductive connection for the horizontal installation of PACT current transformers. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer. Ø 21/12 mm for PACT MCR-V1-21-44-...

Connection element - PACT MCR-CB-21- 8 - 2277569

A copper sleeve for establishing a conductive connection for the horizontal installation of PACT current transformers. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer. Ø 21/8 mm for PACT MCR-V1-21-44-...

DIN rail adapter - PACT MCR-RA - 2277598

Adapter for mounting on DIN rails.

Insulating part - PACT MCR-ICAP - 2277608

Insulating caps for protecting from unintentional contact with the mounting screws.

Mounting material - PACT-FAST-MNT-W13-L40 - 2276612

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 40 mm, holding latches: 13 mm

Mounting material - PACT-FAST-MNT-W13-L65 - 2276625

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 65 mm, holding latches: 13 mm

Mounting material - PACT-FAST-MNT-W16-L40 - 2276638

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 40 mm, holding latches: 16 mm

Mounting material - PACT-FAST-MNT-W16-L65 - 2276641

The transformer quick-action mechanism enables the lightning-fast mounting of PACT current transformers on the power rail. The installation can be completed easily by hand without the use of tools. Fixing pins: 65 mm, holding latches: 16 mm

Connection element - PACT MCR-CB-42-13-36 - 2276366

Copper sleeve for establishing a conductive connection when horizontally mounting PACT analog current transformer. The size of the copper sleeve depends on the diameter of the inner hole of the current transformer.

10 Results