News Overview

Surge protection for rack mounting

21.10.2016

Surge protective devices from the VAL-MS…O and VAL-MS…U series  

Surge protective devices for rackmount applications

Surge protection for rack mounting applications must meet requirements for high density and performance.

Surge protection for rack mounting applications must meet requirements for high density and performance. Phoenix Contact has now developed the first pluggable surge protective devices for use in standard rackmount housings. Based on the VALVETRAB product range, these products feature an elegant new mounting position in order to optimize surge protection for rackmount applications. With the new positioning at the front of the housing, users can check the status indicator without having to remove the cover or disconnect the power supply. The clear arrangement of the pluggable surge protective devices makes maintenance and troubleshooting extremely easy. A visual inspection can be performed quickly and conveniently via the local status indicator or the remote indication contact. The electrically isolated floating contacts monitor the status of all connectors for a reliable system.