News Overview

High-performance and inexpensive PV set generation available

31.05.2017

PV system technology

New PV set generation available

Phoenix Contact offers a new generation of high-performance and inexpensive photovoltaic (PV) sets. The PV sets, which are available in a variety of designs, are fully assembled and can therefore be connected immediately.

The sets protect PV generators as well as inverters against damage caused by surge voltages. Due to the different inverter topologies, which greatly influence the structure of the PV sets, the variety of products available is virtually unlimited.

Due to the introduction of a new concept, the output housings can be reduced from twelve to four variants. The four different housing types meet almost any requirement. The pre-perforated areas of the housings can be knocked out as required, thereby offering economies of scale during the manufacturing of PV sets. By simplifying the logistics and production processes, your individual PV sets can be produced more quickly. Standard DIN EN 61439-2 for switchgear and controlgear assemblies is observed.