News Overview

Parameterizable power supply for superior system availability

18.04.2016

The power supplies can be individually parameterized via NFC  

The power supplies can be individually parameterized via NFC

With QUINT POWER, Phoenix Contact is offering the first parameterizable power supply in the world, which can also be supplied pre-configured on request.

Signaling thresholds and characteristic curves can be configured wirelessly via the integrated NFC interface using a smartphone or tablet. The integrated Selective Fuse Breaking (SFB) technology delivers six times the nominal current in up to 15 milliseconds and thereby selectively trips standard circuit breakers. Loads connected in parallel continue working. To easily extend the system, the static boost continuously provides up to 125% of the nominal current. The dynamic boost with up to 200% of the nominal current is also available for up to five seconds in order to start heavy loads. The extended preventive function monitoring warns of system-specific, critical operating states in good time before faults occur. Thanks to their integrated gas-filled surge arrester, the single- and three-phase 24 V power supplies ensure a high degree of immunity as well as a mains failure buffer time of more than 20 milliseconds.
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
More Information