News Overview

High-performance 19" industrial PCs for computer centers

13.03.2015

Rackmount PCs  

High-performance IPCs in 19" format

The new industrial PCs in standardized 19" rack format from Phoenix Contact are the reliable solution for acquiring, measuring, visualizing, and processing large volumes of data.

Thanks to their standardized format, they fit in 19" control cabinets where they can perform sophisticated applications for various industries. Depending on the requirements and space available, you can choose between two device sizes with two or four Rack Units. The new 4th Generation Intel processors provide sufficient computing resources, as does the RAM with up to 16 Gbytes and mass storage with up to 4 Tbytes. The Rackmount PCs can be extended via PCI/PCIe slots. RAID support (0/1/5/10) ensures high system availability and data security. Maintenance can be carried out easily thanks to the two or three hot swappable drives; the lockable front flap protects against unauthorized access.