News Overview

New display sizes for Visu+ HMIs

11.01.2016

HMI for Visu+ software  

HMI for Visu+ software

Phoenix Contact is expanding its existing range of HMI devices for the Visu+ visualization software with four additional display variants.

The new 4.3", 9.0", 12.0", and 15.4" display sizes give system planners even more choice. The HMIs are fitted with the latest ARM Cortex-A8 processors. The improved processor power gives the user up to ten percent faster image refresh and reaction times. That means the visualizations created with the Visu+ software run even more smoothly. Detailed and complex operating and monitoring interfaces can be created and access to machines and systems intuitively designed. A 1 GB Flash memory and 512 Mbyte RAM provide adequate resources for complex visualization concepts.