News Overview

Device management for security routers

01.12.2015

Device management for FL MGUARD security routers  

Device management for FL MGUARD security routers

The FL MGUARD DM management tool from Phoenix Contact is the software for central configuration and operative management of security routers with integrated firewall.

This includes safety-relevant settings such as firewall rules, VPN configurations as well as NAT and routing settings, the certificate management, and high availability redundancy mechanisms. Configuration data is encrypted for secure transmission to or from the devices. In addition to the configuration, firmware updates or license extensions are also transmitted to increase the range of functions. Versions for 100, 1000 or any number of devices are available, as well as a test version, which can be used to manage 10 devices.