News Overview

Compact UPS with integrated power storage

15.09.2015

UNO UPS uninterruptible power supply  

The new UNO UPS with integrated lead AGM power storage

In keeping with the UNO POWER power supply range, the UNO UPS uninterruptible power supply is now available with a 60 W output power and integrated power storage in a compact housing.

The UPS operates flexibly at input voltages of 23 to 30 V DC. The integrated lead AGM power storage ensures long buffer times of 45 minutes at 0.5 A, for example. When combined with a UNO POWER power supply from the 100 W performance class, the overall dimensions are just 160 x 90 x 90 mm. This means that this space-saving APS is also suitable for small control and distributor boxes. The high MTBF (mean time between failure) value of over 1.9 million hours and the large temperature range of -15 to +50°C are superb features for a device of this performance class. The device also has LED status indicators for signaling and function monitoring, as well as active 24 V DC switch outputs for forwarding to a higher-level control system.