Snap-in markers - PMP (90X38) CUS - 8190573

Snap-in markers, Sheet, white, labeled, Mounting type: snapped into marker carrier, Lettering field: 90 x 38 mm

Price:

Configuration

Overview

Technical data

Downloads

Your advantages

  • The PMP (90x38) system marking label is in a matrix
  • The marker is suitable for mounting in the CARRIER-PMP label holder
  • Marking service: Phoenix Contact can custom-mark all labels according to your requirements
  • The wide temperature range means that the labels can be used in control cabinets as well as the field
  • The format automatically ensures printing with a high degree of positioning accuracy
  • The sheets provide space for including function texts

Key Commercial Data

Orderkey 8190573
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4046356934381
Weight per Piece (excluding packing) 9.990 g
Custom tariff number 49119900

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback