Socket - EM-DUO 120/20/GFI/AUX - 5603049

Rail-mounted dual power outlet with two 120 V AC/20 A receptacles equipped with ground fault circuit interruption (GFCI) for 35 mm DIN rail per EN 60715. GFCI protects against shock hazards associated with ground shorts. For enhanced safety, the grounding pin is located at the top to prevent shorting between the hot and neutral blades. Auxiliary terminals allow connection of auxiliary devices for protection by the GFCI outlet.
Housing color: Ivory. National version: USA. Connection type: Screw.

Price:

Overview

Technical data

Approvals

Downloads

Logo

Key Commercial Data

Orderkey 5603049
Packing unit 1 pc
GTIN 4046356349031
Weight per Piece (excluding packing) 330.900 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback