MKKDSH 3/5 BK W/ GLUE VPE100 - 5600916

No picture available

PCB terminal block, nominal current: 24 A, nom. voltage: 400 V, number of positions: 10, connection method: Screw connection, mounting: Soldering, conductor/PCB connection direction: 0 °, color: black

Price:

Overview

Technical data

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 5600916
Packing unit 100 pc
Note Made to Order (non-returnable)
GTIN 4046356919326
Weight per Piece (excluding packing) 13.070 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

1.5 billion contacts like this

Push-in connection technology – only from Phoenix Contact.

Push-in connection technology
Find out more
  • Create PDF
  • Recommend
  • Feedback