Printed-circuit board connector - BCDH-500H- 5 GN - 5443014

The figure shows a 5-pos. version of the product in gray

Header, nominal current: 10 A, rated voltage (III/2): 320 V, number of positions: 5, pitch: 5 mm, Color: pastel green, Contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 5443014
Packing unit 100 pc
Minimum order quantity 100 pc
GTIN 4046356838948
Weight per Piece (excluding packing) 6.470 g
Custom tariff number 85366930

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Safe Energy Control Technology

Surge protection with maximum performance and long service life.

Safe Energy Control Technology
Further information
  • Create PDF
  • Recommend
  • Feedback