Printed-circuit board connector - BCVP-500R-20 GY - 5438126

The figure shows a 5-pos. version of the product

Plug component, nominal current: 12 A, rated voltage (III/2): 320 V, number of positions: 20, pitch: 5 mm, connection method: Screw connection with tension sleeve, Color: signal grey, Contact surface: Tin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 5438126
Packing unit 50 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356469555
Weight per Piece (excluding packing) 39.270 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback