Printed-circuit board connector - BCDH-508HS-12 GY - 5437554

The figure shows a 5-pos. version of the product

Header, nominal current: 10 A, rated voltage (III/2): 320 V, number of positions: 12, pitch: 5.08 mm, Color: signal grey, Contact surface: Tin, mounting: Wave soldering

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 5437554
Packing unit 50 pc
Minimum order quantity 100 pc
Note Made to Order (non-returnable)
GTIN 4046356467407
Weight per Piece (excluding packing) 16.340 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324

HIGHLIGHTS 2017

Solutions for the digital future – experience them now.

HIGHLIGHTS 2017 from Phoenix Contact
Discover the HIGHLIGHTS

Push-in connection technology

Push-in connection technology allows you to wire your entire application easily and safely.

Push-in connection technology
More information on push-in technology
  • Create PDF
  • Recommend
  • Feedback