Cable marker label, large format - KML 12X 9 WH - 5036150

Cable marker label, large format, Sheet, transparent/white, unlabeled, can be labeled with: Office printing systems, CMS-P1-PLOTTER, Mounting type: Adhesive, Cable diameter: ≤3 mm, Lettering field: 12.7 mm x 9.4 mm

Price:

Overview

Technical data

Downloads

Your advantages

  • Laser printer controlled by means of the CLIP PROJECT software
  • Labeling service: Phoenix Contact can custom-label all cable marker labels according to your requirements
  • Labeling can be performed with standard laser printers
  • The cable marker labels are ideal for marking round cables and flat-ribbon cables

Key Commercial Data

Orderkey 5036150
Packing unit 10 pc
Minimum order quantity 10 pc
Catalog page Page 163 (CL2-2011)
GTIN 4017918095871
Weight per Piece (excluding packing) 12.500 g
Custom tariff number 39199080

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Feedback