Control cabinet marker - SSMK 60X18 - 5032439

Control cabinet marker, size: 60 x 18 mm, lettering field: 56 x 14 mm, 2 mounting holes M3, including 1 x ES-SSMK-GB 60 x 18

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The ES‑SSMK ... insert strips can be labeled using the CMS‑P1‑PLOTTER and the CMS‑P1‑PAD magazine
  • The labeling is resistant to external influences
  • The base carrier has two fixing holes so that it can be screwed on
  • Control cabinet markers consisting of a transparent cap and base carrier
  • Once labeled, the insert label is inserted in the cap and this is then snapped onto the base carrier

Key Commercial Data

Orderkey 5032439
Packing unit 50 pc
Catalog page Page 290 (C-5-2015)
GTIN 4017918095802
Weight per Piece (excluding packing) 4.640 g
Custom tariff number 39269097

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback