Jumper - LB 100-6 BRUECKE OHNE SCHRAUB - 5029125

The figure shows the bridge with screws

Jumper, pitch: 6.15 mm, length: 613.45 mm, width: 5.5 mm, number of positions: 100, color: silver

Price:

Overview

Technical data

Downloads

Key Commercial Data

Orderkey 5029125
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4017918287139
Weight per Piece (excluding packing) 63.230 g
Custom tariff number 85389099

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback