Test terminal strip - RSCWE 6-3/11 - 3969915

Test terminal strip, connection method: Ring cable lug, number of connections: 22, number of positions: 11, width: 122.3 mm, height: 70.1 mm, color: gray, mounting type: Wall mounting

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
  • Space saving, thanks to compact, modular test terminal strips
  • The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
  • Maximum safety with leading and automatic transformer short circuit

Key Commercial Data

Orderkey 3969915
Packing unit 1 pc
Note Made to Order (non-returnable)
GTIN 4055626271576
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85366990

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback