Feed-through terminal block - BTH 2,0 - 3281108

Feed-through terminal block, connection method: Push-in connection, Ring cable lug, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 8 mm, color: black, mounting: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Free choice of connection technology – meet requirements for internal and external wiring at the same time thanks to different connection methods in a single terminal block
  • Convenient ring cable lug connection thanks to the screw connection principle with spring-guided screw; maintenance-free with integrated screw locking
  • Easy and tool-free direct plug-in thanks to push-in multi-conductor connection
  • Easy potential distribution with time-saving jumper system
  • Safety for users thanks to integrated shock protection
  • Maximum overview thanks to extensive marking and labeling of every terminal point
  • Reduction in logistics costs with the uniform CLIPLINE complete system accessories

Key Commercial Data

Orderkey 3281108
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626119137
Weight per Piece (excluding packing) 8.540 g
Custom tariff number 85369010