Protective conductor double-level terminal block - FTTBS 1,5/S-PE - 3271406

Protective conductor double-level terminal block, without actuation lever, Connection method: Push-in connection, Cross section:  0.14 mm² - 1.5 mm², AWG: 26 - 14, Width: 3.5 mm, Color: green-yellow, Mounting type: NS 35/7,5, NS 35/15

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
  • The compact design and front connection enable wiring in a confined space
  • In addition to the testing facility in the double function shaft, all terminal blocks provide an additional test connection

Key Commercial Data

Orderkey 3271406
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626038957
Weight per Piece (excluding packing) 10.530 g
Custom tariff number 85366990