Feed-through terminal block - FT 1,5/S-TWIN - 3271309

Feed-through terminal block, without actuation lever, connection method: Push-in connection, number of connections: 3, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 30.5 mm, color: gray, mounting type: NS 35/7,5,  NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system and by easy and tool-free wiring of conductors with ferrules or solid conductors
  • The compact design and front connection enable wiring in a confined space
  • In addition to the testing facility in the double function shaft, all terminal blocks provide an additional test connection

Key Commercial Data

Orderkey 3271309
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
GTIN 4055626038834
Weight per Piece (excluding packing) 4.440 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback