Marshalling patchboard - FTMC 1,5/48-3 /BU 19Z - 3270361

Marshalling patchboard, without actuation lever, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 48, number of connections: 288, width: 66 mm, length: 111 mm, color: gray, color of connection elements: blue, mounting: Wall mounting,  19" rack

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • For mounting in 19" racks
  • Blue design for use in EXi areas
  • High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
  • Tool-free wiring in a confined space thanks to compact size
  • Clear representation of actuation and terminal points through vertical conductor routing

Key Commercial Data

Orderkey 3270361
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 105 (C-3-2015)
GTIN 4055626058658
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback