Marshalling patchboard - FTMC 1,5/32-2H 19Z - 3270356

Marshalling patchboard, without actuation lever, nom. voltage: 500 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 32, number of connections: 128, width: 34.4 mm, length: 111 mm, color: gray, color of connection elements: gray/white, mounting: Wall mounting,  19" rack

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • For mounting in 19" racks
  • High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
  • Tool-free wiring in a confined space thanks to compact size
  • Clear representation of actuation and terminal points through vertical conductor routing

Key Commercial Data

Orderkey 3270356
Packing unit 24 pc
Note Made to Order (non-returnable)
Catalog page Page 105 (C-3-2015)
GTIN 4055626058597
Weight per Piece (excluding packing) 108.900 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback