Marshalling patchboard - FTMC 1,5/32-2 - 3270354

Marshalling patchboard, without actuation lever, Nom. voltage: 500 V, Nominal current: 17.5 A, Cross section:  0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 32, Number of connections: 128, Width: 44 mm, Length: 73.2 mm, Color: gray, Color of connection elements: gray/white, Assembly: Wall mounting

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • For mounting in a panel cutout
  • High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
  • Tool-free wiring in a confined space thanks to compact size
  • Clear representation of actuation and terminal points through vertical conductor routing

Key Commercial Data

Orderkey 3270354
Packing unit 18 pc
Note Made to Order (non-returnable)
Catalog page Page 102 (C-3-2015)
GTIN 4055626058573
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback