Marshalling patchboard - FTMC 1,5/32-3 /BU 19Z - 3270353

Marshalling patchboard, without actuation lever, Nom. voltage: 500 V, Nominal current: 17.5 A, Cross section:  0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 32, Number of connections: 192, Width: 44 mm, Length: 111 mm, Color: gray, Color of connection elements: blue, Assembly: Wall mounting, 19" rack

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • For mounting in 19" racks
  • Blue design for use in EXi areas
  • High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
  • Tool-free wiring in a confined space thanks to compact size
  • Clear representation of actuation and terminal points through vertical conductor routing

Key Commercial Data

Orderkey 3270353
Packing unit 18 pc
Note Made to Order (non-returnable)
Catalog page Page 104 (C-3-2015)
GTIN 4055626058566
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback