Marshalling patchboard - FTMC 1,5-2 /WH - 3270343

Marshalling patchboard, without actuation lever, Nom. voltage: 500 V, Nominal current: 17.5 A, Cross section:  0.14 mm² - 2.5 mm², AWG: 14 - 26, Connection type: Push-in connection, Number of positions: 1, Number of connections: 4, Width: 11 mm, Length: 8.6 mm, Color: gray, Color of connection elements: white, Assembly: for snapping onto a DIN rail adapter, for snapping onto a cover flange

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
  • Individual color assignment of cable and terminal point to ensure error-free, safe operation
  • Color configuration possible according to VDE 0812, VDE 0815, DIN 47100 or unlimited.
  • Tool-free wiring in a confined space thanks to compact size
  • Individual setup thanks to modular principle
  • Suitable for DIN rail mounting and panel cutouts with corresponding accessories

Key Commercial Data

Orderkey 3270343
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 99 (C-3-2015)
GTIN 4055626058528
Weight per Piece (excluding packing) 3.080 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback