Potential distributors - FTRV 4-FE /YEBK - 3270184

Potential distributors, without actuation lever, nom. voltage: 250 V, nominal current: 17.5 A, cross section: 0.14 mm² - 2.5 mm², AWG: 14 - 26, connection method: Push-in connection, number of positions: 2, number of connections: 16, width: 8.3 mm, length: 64 mm, color: gray, color of connection elements: yellow, black, mounting: NS 35/7,5,  NS 35/15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Potential distributor in black-yellow for marking functional earth ground
  • High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
  • Individual color assignment of cable and terminal point to ensure error-free, safe operation
  • Tool-free wiring in a confined space thanks to compact size
  • The 2.3 mm test connection enables testing between the conductors with test pins commonly used in the industry

Key Commercial Data

Orderkey 3270184
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
Catalog page Page 93 (C-3-2015)
GTIN 4046356796330
Weight per Piece (excluding packing) 16.680 g
Custom tariff number 85369010