Ground modular terminal block - TB 95-PE I - 3251208

Ground modular terminal block, connection method: Screw connection, number of connections: 2, cross section:25 mm² - 95 mm², AWG: 4 - 4/0, width: 25 mm, color: green-yellow, mounting type: NS 35/7,5,  NS 35/15,  NS 32

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Reliable cable connection is ensured by three-point centering of the conductor in the prismatic sleeve base
  • Low contact resistance of the contact surface due to ribbing
  • Screw locking by means of spring-loaded elements in the clamping part
Logo

Key Commercial Data

Orderkey 3251208
Packing unit 10 pc
Minimum order quantity 10 pc
Note Made to Order (non-returnable)
GTIN 4046356951142
Weight per Piece (excluding packing) 330.600 g
Custom tariff number 85369010