Micro feed-through terminal block - MP 20X1,5-RZ YE - 3248452

Micro feed-through terminal block, jumpered internally, with securing pin for fixing, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 20, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 44.1 mm, height: 22.1 mm, color: yellow, mounting type: Direct mounting with securing pin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, thanks to the compact design
  • Flexible use, thanks to DIN rail and direct mounting
  • Space-saving potential distribution, thanks to compact micro potential distributors
  • Convenient test options, thanks to test openings at every terminal point
  • Clear arrangement thanks to marking of all terminal points

Key Commercial Data

Orderkey 3248452
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626310176
Weight per Piece (excluding packing) 33.330 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback