Micro feed-through terminal block - MP 14X1,5-RZ OG - 3248430

The illustration shows the version MP 20X1,5-RZ in gray

Micro feed-through terminal block, jumpered internally, with securing pin for fixing, Connection method: Push-in connection, Number of connections: 14, Cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, Width: 31.5 mm, Height: 22.1 mm, Color: orange, Mounting type: Direct mounting with securing pin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, thanks to the compact design
  • Flexible use, thanks to DIN rail and direct mounting
  • Space-saving potential distribution, thanks to compact micro potential distributors
  • Convenient test options, thanks to test openings at every terminal point
  • Clear arrangement thanks to marking of all terminal points

Key Commercial Data

Orderkey 3248430
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626310060
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85369010

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback