Micro-bloc de jonction de traversée - MP 8X1,5-RZ OG - 3248424

La figure illustre 3 blocs de jonction, variante en gris

Micro-bloc de jonction de traversée, pontage interne, avec cran d'arrêt pour fixation, type de raccordement: Raccordement Push-in, nombre de connexions: 8, section :0,14 mm² - 1,5 mm², AWG: 26 - 16, largeur: 18,9 mm, hauteur: 22,1 mm, coloris: orange, type de montage: Montage direct avec cran d'arrêt

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, thanks to the compact design
  • Flexible use, thanks to DIN rail and direct mounting
  • Space-saving potential distribution, thanks to compact micro potential distributors
  • Convenient test options, thanks to test openings at every terminal point
  • Clear arrangement thanks to marking of all terminal points

Key Commercial Data

Orderkey 3248424
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626310039
Weight per Piece (excluding packing) 8.600 g
Custom tariff number 85369010