Micro feed-through terminal block - MP 6X1,5-RZ RD - 3248390

The figure shows 3 terminal blocks, in gray

Micro feed-through terminal block, jumpered internally, with securing pin for fixing, connection method: Push-in connection, number of connections: 6, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 14.7 mm, height: 22.1 mm, color: red, mounting type: Direct mounting with securing pin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, thanks to the compact design
  • Flexible use, thanks to DIN rail and direct mounting
  • Space-saving potential distribution, thanks to compact micro potential distributors
  • Convenient test options, thanks to test openings at every terminal point
  • Clear arrangement thanks to marking of all terminal points

Key Commercial Data

Orderkey 3248390
Packing unit 20 pc
Minimum order quantity 20 pc
GTIN 4055626309866
Weight per Piece (excluding packing) 6.050 g
Custom tariff number 85369010