Micro feed-through terminal block - MP 8X1,5-RZ BU - 3248376

The figure shows 3 terminal blocks, in gray

Micro feed-through terminal block, jumpered internally, with securing pin for fixing, Connection method: Push-in connection, Number of connections: 8, Cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 16, Width: 18.9 mm, Height: 22.1 mm, Color: blue, Mounting type: Direct mounting with securing pin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, thanks to the compact design
  • Flexible use, thanks to DIN rail and direct mounting
  • Space-saving potential distribution, thanks to compact micro potential distributors
  • Convenient test options, thanks to test openings at every terminal point
  • Clear arrangement thanks to marking of all terminal points

Key Commercial Data

Orderkey 3248376
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626309798
Weight per Piece (excluding packing) 8.740 g
Custom tariff number 85369010