Micro feed-through terminal block - MP 12X1,5-RZ - 3248364

The figure shows 3 terminal blocks, in gray

Micro feed-through terminal block, jumpered internally, with securing pin for fixing, connection method: Push-in connection, number of connections: 12, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 27.3 mm, height: 22.1 mm, color: gray, mounting type: Direct mounting with securing pin

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, thanks to the compact design
  • Flexible use, thanks to DIN rail and direct mounting
  • Space-saving potential distribution, thanks to compact micro potential distributors
  • Convenient test options, thanks to test openings at every terminal point
  • Clear arrangement thanks to marking of all terminal points

Key Commercial Data

Orderkey 3248364
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626309736
Weight per Piece (excluding packing) 11.220 g
Custom tariff number 85369010