Micro feed-through terminal block - MP 10X1,5-F BU - 3248280

Micro feed-through terminal block, internally jumpered, with fastening flange, connection method: Push-in connection, number of connections: 10, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 38.7 mm, height: 17.8 mm, color: blue, mounting type: Direct mounting with flange

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, thanks to the compact design
  • Flexible use, thanks to DIN rail and direct mounting
  • Space-saving potential distribution, thanks to compact micro potential distributors
  • Convenient test options, thanks to test openings at every terminal point
  • Clear arrangement thanks to marking of all terminal points

Key Commercial Data

Orderkey 3248280
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626252698
Weight per Piece (excluding packing) 0.920 g
Custom tariff number 85369010