Micro feed-through terminal block - MP 8X1,5-F BU - 3248278

The illustration shows the version MP 6X1,5-F in gray

Micro feed-through terminal block, internally jumpered, with fastening flange, connection method: Push-in connection, number of connections: 8, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 34.5 mm, height: 17.8 mm, color: blue, mounting type: Direct mounting with flange

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, thanks to the compact design
  • Flexible use, thanks to DIN rail and direct mounting
  • Space-saving potential distribution, thanks to compact micro potential distributors
  • Convenient test options, thanks to test openings at every terminal point
  • Clear arrangement thanks to marking of all terminal points

Key Commercial Data

Orderkey 3248278
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626252681
Weight per Piece (excluding packing) 8.490 g
Custom tariff number 85369010