Micro feed-through terminal block - MP 14X1,5 WH - 3248220

The figure shows the version MP 20X1,5 in gray

Micro feed-through terminal block, internally jumpered, connection method: Push-in connection, number of connections: 14, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 29.4 mm, color: white, mounting type: NS 15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, thanks to the compact design
  • Flexible use, thanks to DIN rail and direct mounting
  • Space-saving potential distribution, thanks to compact micro potential distributors
  • Convenient test options, thanks to test openings at every terminal point
  • Clear arrangement thanks to marking of all terminal points

Key Commercial Data

Orderkey 3248220
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626252391
Weight per Piece (excluding packing) 99.990 g
Custom tariff number 85369010