Micro feed-through terminal block - MP 8X1,5 RD - 3248198

Micro feed-through terminal block, internally jumpered, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 8, cross section:0.14 mm² - 1.5 mm², AWG: 26 - 16, width: 16.8 mm, color: red, mounting type: NS 15

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Space-saving, thanks to the compact design
  • Flexible use, thanks to DIN rail and direct mounting
  • Space-saving potential distribution, thanks to compact micro potential distributors
  • Convenient test options, thanks to test openings at every terminal point
  • Clear arrangement thanks to marking of all terminal points

Key Commercial Data

Orderkey 3248198
Packing unit 20 pc
Minimum order quantity 20 pc
Note Made to Order (non-returnable)
GTIN 4055626252285
Weight per Piece (excluding packing) 7.220 g
Custom tariff number 85369010
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
  • Create PDF
  • Recommend
  • Feedback