Flat gasket - WP-FS HF IP68 M10 - 3241173

Flat gasket, height: 1.6 mm, Diameter_dimension: 17 mm, color: green

Price:

Overview

Technical data

Downloads

Your advantages

  • The Centellen flat sealing rings are used to seal protective hose screw connections on uneven surfaces.
  • IP68 degree of protection
  • Resistant to oil, seal against dust and water, UV resistant, halogen-free, high mechanical stability

Key Commercial Data

Orderkey 3241173
Packing unit 50 pc
Minimum order quantity 50 pc
Note Made to Order (non-returnable)
Catalog page Page 581 (C-5-2015)
GTIN 4046356785792
Weight per Piece (excluding packing) 0.330 g
Custom tariff number 40169300

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback