Cable duct - CD 100X60 WH - 3240638

The figure shows the CD 80x80 WH version

Cable duct, white, comprising upper part and mounting base, width: 100 mm, height: 60 mm, length: 2000 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy, burr-free cutting with minimum effort using the CUTFOX-CD cable duct cutter
  • Thanks to its leverage and special cutting geometry, the PPS CD cable duct cutter enables easy, burr-free cutting with minimum effort
  • Predetermined breaking point enables tool-free, burr-free removal of bars
  • The wide, diagonal heads of the cable duct bars make it easy to fit the cover and hold it securely in place
  • Installed conductors are securely held in place by means of wire retaining clips that can be snapped onto bars on the side
  • Plastic body-bound rivets enable easy fixing of cable ducts using the rivet setting tool

Key Commercial Data

Orderkey 3240638
Packing unit 8 pc
Minimum order quantity 8 pc
Note Made to Order (non-returnable)
Catalog page Page 555 (C-5-2015)
GTIN 4046356629645
Weight per Piece (excluding packing) 1,518.000 g
Custom tariff number 39259020