Cable duct - CD 80X25 WH - 3240632

The figure shows the CD 80x80 WH version

Cable duct, white, comprising upper part and mounting base, width: 80 mm, height: 25 mm, length: 2000 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Easy, burr-free cutting with minimum effort using the CUTFOX-CD cable duct cutter
  • Thanks to its leverage and special cutting geometry, the PPS CD cable duct cutter enables easy, burr-free cutting with minimum effort
  • Predetermined breaking point enables tool-free, burr-free removal of bars
  • The wide, diagonal heads of the cable duct bars make it easy to fit the cover and hold it securely in place
  • Installed conductors are securely held in place by means of wire retaining clips that can be snapped onto bars on the side
  • Plastic body-bound rivets enable easy fixing of cable ducts using the rivet setting tool

Key Commercial Data

Orderkey 3240632
Packing unit 12 pc
Minimum order quantity 12 pc
Note Made to Order (non-returnable)
Catalog page Page 555 (C-5-2015)
GTIN 4046356629584
Weight per Piece (excluding packing) 942.000 g
Custom tariff number 39259020