Blind rivet - RVT-AL/ST 2,4L/8 - 3240548

Blind rivets, Ø 2.4 mm, 8 mm sleeve length, aluminum sleeve, zinc-plated steel pin, special version with extended pin for fixing UW/RW/PW 4... (the UNIFOX-RVT M/BIT 2,4L nosepiece is required for processing)

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Special rivets are available for fixing RW... and UW... high-current panel feed-through terminal blocks that are specifically designed for terminal blocks
  • Compact, ergonomically shaped pliers
  • 3 inserts for rivet diameter of 2.4 - 3.2 mm, 4 mm, and 4.8 - 5.0 mm

Key Commercial Data

Orderkey 3240548
Packing unit 500 pc
Minimum order quantity 500 pc
Note Made to Order (non-returnable)
Catalog page Page 400 (C-3-2017)
GTIN 4046356543934
Weight per Piece (excluding packing) 0.720 g
Custom tariff number 83082000

PHOENIX CONTACT Middle East FZ LLC

Office 301, Third Floor, Block 10
Dubai International Academic City (DIAC)
P.O. Box 345002
Dubai, United Arab Emirates
+971 4 4370324
  • Create PDF
  • Recommend
  • Feedback