Cable duct - CD-HF 120X60 - 3240365

The illustration shows the version in gray

Cable duct, light gray, halogen-free, consisting of upper part and mounting base, width: 120 mm, height: 60 mm, length: 2000 mm

Price:

Overview

Technical data

Accessories

Approvals

Downloads

Your advantages

  • Predetermined breaking point enables tool-free, burr-free removal of bars
  • The wide, diagonal heads of the cable duct bars make it easy to fit the cover and hold it securely in place
  • Fast and seamless creation of T and cross connections by means of an additional predetermined breaking point in the cable duct base
  • Cover is securely held in place for both horizontal and vertical mounting
  • Installed conductors are securely held in place by means of wire retaining clips that can be snapped onto bars on the side

Key Commercial Data

Orderkey 3240365
Packing unit 6 pc
Minimum order quantity 6 pc
Note Made to Order (non-returnable)
Catalog page Page 553 (C-5-2015)
GTIN 4046356508506
Weight per Piece (excluding packing) 2,250.000 g
Custom tariff number 39259020